IESNA:LM-63-2002
[TEST]P243200
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-1802-639-53)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]3/3/2020
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY (FORMERLY EATON)
[LUMCAT]S122DRP-H675D930-X4F0-XX-UDD-D-W
[LUMINAIRE]DEFINE 2 DIRECT RECESSED WITH SATIN DROP DIFFUSER.
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP](184) 3000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct-Indirect, Linear, Task
[_SEARCH_MOUNTING] Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2097
TILT=NONE
184 -1 1 73 5 1 1 0.145833 3.875 0.08333
1 1 23.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 22.5 45 67.5 90
546.6 550.4 548.1 544.3 539 531.3 523 512.3 500.9 487.2
474.2 459 443 427.8 410.3 392.8 374.5 355.5 336.5 318.2
298.4 277.8 257.3 238.3 217.7 197.2 178.1 156.8 137 117.2
98.2 78.4 60.9 43.4 29.7 17.5 8.4 6.9 6.1 6.1
5.3 5.3 4.6 3.8 3.8 3 3 3 2.3 2.3
2.3 1.5 1.5 1.5 0.8 0.8 0.8 0.8 0.8 0
0 0 0 0 0 0 0 0 0 0
0 0 0
546.6 548.1 545.8 542.8 538.2 532.1 525.2 516.1 505.5 494
481.9 468.2 454.5 439.2 424 407.3 391.3 373.8 357 340.3
322.8 305.3 287.7 270.2 252 234.5 216.2 197.2 179.7 160.6
143.1 125.6 108.1 92.1 78.4 65.5 54.8 49.5 44.2 40.3
35.8 31.2 27.4 23.6 19.8 16.7 12.9 9.1 6.1 3.8
1.5 1.5 0.8 0.8 0.8 0.8 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
546.6 542 541.2 539 535.9 531.3 525.2 517.6 508.5 498.6
487.9 477.3 465.1 452.9 439.2 425.5 413.3 400.4 386.7 372.2
357.8 343.3 328.1 312.9 296.1 279.4 263.4 245.9 228.4 210.9
193.4 176.6 159.9 144.6 130.2 116.5 105.8 98.2 92.1 86.8
80.7 75.4 70 63.9 58.6 54 48.7 43.4 38.8 33.5
28.9 23.6 19 14.5 9.9 5.3 2.3 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
546.6 546.6 545.8 545 542 538.2 532.1 525.2 516.9 507.7
498.6 487.9 478.1 466.6 456 445.3 434.7 422.5 410.3 398.9
385.2 371.5 357.8 342.6 327.3 311.3 295.4 279.4 261.9 244.4
227.6 210.9 194.1 178.1 162.9 149.2 137.8 129.4 122.6 116.5
109.6 103.5 97.4 91.3 85.3 79.2 73.1 67 61.7 55.6
49.5 44.2 38.1 32.7 26.6 21.3 16 10.7 6.1 1.5
0 0 0 0 0 0 0 0 0 0
0 0 0
546.6 545 545 544.3 542 537.4 532.1 524.5 518.4 508.5
499.4 490.2 481.1 472 461.3 452.2 441.5 430.1 418.7 406.5
394.3 380.6 366.9 353.2 338 321.2 305.3 288.5 272.5 255.8
237.5 220.8 204.8 188 172.8 159.1 147.7 139.3 131.7 125.6
119.5 112.7 105.8 99.7 93.6 87.5 81.5 75.4 69.3 63.2
57.1 51 44.9 38.8 33.5 26.6 20.6 15.2 9.1 4.6
0.8 0 0 0 0 0 0 0 0 0
0 0 0
